Upcoming Eaton 93PX 3Phase UPS fills the niche previously occupied by single-module BladeUPS applications

Mar 12, 2026


By Jose L. Medina, Eaton Product Manager, Cooling and 93PX UPS

The wait is over for PowerAdvantage partners who have been eagerly anticipating a replacement for single-module BladeUPS applications. Delivering the easiest plug-n-play rack mount 3-Phase UPS solution for ease of deployment and service. The new three-phase 93PX UPS 5kW and 7.5kW 93PX UPS are available now, and inventory of the 13-20kW will start in April depending on model!

More Power, More Profit

The latest innovation in Eaton power protection solutions, the 93PX offers enhanced features such as market-leading cybersecurity, color touch-screen LCD display, unity power factor, higher efficiency, back-feed protection and higher capacity modules up to 20kW over both BladeUPS and competitive offerings.

The new three-phase 93PX UPS 5kW and 7.5kW 93PX UPS are available now

While the 93PX is not offered preassembled in a rack, the new units represent an ideal alternative to the single power module applications that accounted for approximately 85% of BladeUPS sales. Note - the 93PX brochures include all compatible Eaton racks and PDU models available to deliver a complete in rack power distribution solution.

Delivering simple, reliable, easy-to-deploy power ideal for edge and data center applications, the 93PX 208V models are available in five power capacities ― 5 kW, 7.5 kW, 13 kW, 15 kW and 20 kW ― and 93PX 400V models are available in both 15 kW and 20 kW.

Seamless Installation, Smarter Performance

Featuring an innovative quick-connect design on its power modules, battery modules and maintenance bypass panels, the 93PX enables easy plug-and-play integration, simplifying deployment and servicing. The new 208V 93PX UPS models provides unity power factor, up to ≥ 92% energy efficiency in online mode (up to 97% in ECO mode). Meanwhile, the 400V 93PX UPS models deliver online efficiency of up to 96% in online mode (up to 98.8% in ECO mode). In addition, all units feature an auto-restart after extended utility outage capability, as well as backfeed and surge protection.

Unlike the BladeUPS models, which included options preassembled in racks, the 5kW and 7.5kW 208V 93PX bundles come standard in a 9U setup that includes 3U maintenance bypass panel, 3U power module, and 3U extended battery module (EBM). Both 208V and 400V 13kW – 20kW bundles come standard in a 12U setup that include a 3U maintenance bypass panel, 3U power module, two 3U extended battery modules (EBMs) and can also be configured in parallel for N+N redundancy. Every 93PX UPS comes with a cybersecure gigabit network card that meets UL and IEC standards, allowing you to monitor and manage your UPS fleet remotely for greater convenience and peace of mind.

Extended Runtime, Extended Reliability

In addition to providing higher capacity modules than ever before and twice the internal runtime on the base model, all 93PX units come standard with a two-year warranty ― one year more coverage than the BladeUPS.


Discover the Eaton 93PX UPS for reliable power protection

Designed for high efficiency and dependable performance, the Eaton 93PX UPS helps safeguard servers, networking equipment, and critical infrastructure. See how it can support your data center or distributed IT environment.

Explore the Eaton 93PX UPS

Want to join the PowerAdvantage program?

Register today!

View most recent post

Hervé Tardy

Hervé’s Headlines

As an integral part of modern technology, the power category is an everchanging - and yet absolutely vital - part of your organization. In an effort to help you stay apprised of both the latest innovations and the issues most likely to impact your business and uptime, Eaton’s own Vice President of Marketing and Strategy for the Distributed Power Infrastructure Division, Hervé Tardy, will be delving into pertinent topics in a monthly blog.


Previous Posts