Sep 12, 2024
By Richard Varela, Eaton Global Product Manager
Imagine having access to an enterprise-quality power distribution unit (PDU) that could be deployed globally in both single- and three-phase applications, simply by changing the power cord. One that would deliver robust, high-density protection in a low-profile design. Of course, it would have to provide seamless remote management and industry-leading cybersecurity. How about also making it eligible for Eaton deal registration and other discount incentives so partners can capture more margin? And since we’re envisioning the ultimate PDU, let’s imagine that this next-generation product was available from stock ― no waiting weeks for customization.
We recognize that this sounds like a dream … a pipedream, in fact. But wake up to Eaton’s Rack PDU G4 and you can harness all of these advantages ― and more!
With its market-leading cybersecurity, global approval and versatility within deployments, the Rack PDU G4 is ideal for data center managers seeking to streamline PDU procurement and management.
Affording simplicity in design without compromising on any technological capabilities, the G4 product line includes Eaton’s highly flexible universal input rack PDU (UPDU), designed with a single chassis that can be deployed worldwide. Ideal for the challenge of managing data centers in different regions, the UPDU G4 enables organizations to standardize on a single PDU ― with the appropriate cord added prior to shipping ― simplifying deployment and management. The unit’s global design and safety approvals ensure compatibility in every country.
With units ranging from 5 to 23 kVA, with universal input or cord-attached options, the Rack PDU G4 delivers a best-in-class 42 outlets (24 C13 + 18 C39), including C39 combo outlets that act as C13 or C19s, fitted for a 42Urack. Shorter-length, 24-outlet (12 C13, 12 C39) models are also available for customers with less space. Fully managed technology provides outlet metering and switching, as well as metered input technology at the breaker level. Additionally, the PDU’s low-profile circuit breakers and outlets are evenly distributed for easy cable routing, preventing interference with servers, storage or networking equipment. And at just 2 inches wide, the PDUs can easily be placed side by side or rotated 90 degrees and mounted with the outlets facing the back. In addition, because circuit breakers are evenly distributed throughout the PDU ― with outlets running from top to bottom ― customers can plug in equipment throughout the entire rack with short cable runs.
Built on the proven success of Eaton’s G3 PDU platform, the G4 boasts an upgraded processor ― making it faster and more efficient ― while preserving the same user and protocol interfaces. Even more, your customers can rest easy knowing the Rack PDU G4 is equipped with market-leading Cybersecurity features. Zero Touch architecture, a user-configurable firewall, chain-of-trust encryption and a secure firmware boot capability mitigate cyberattack risk and prevent the Rack PDU G4 from being a vulnerability point. In addition, comprehensive power management enables users to reduce response time with automation and remote management, proactively addressing power problems before they turn into downtime.
Well suited for virtually any application, the G4’s combined feature set makes it a perfect alternative for small- and medium-sized enterprise data centers, network closets and edge infrastructure environments. And did we mention that the Rack PDU G4 is available to ship from stock for fast deployment? Resellers can capitalize on this significant competitive advantage while helping customers standardize their global operations on a single power distribution platform.
The new Rack PDU G4 is proof positive: With Eaton, dreams really do come true.
As an integral part of modern technology, the power category is an everchanging - and yet absolutely vital - part of your organization. In an effort to help you stay apprised of both the latest innovations and the issues most likely to impact your business and uptime, Eaton’s own Vice President of Marketing and Strategy for the Distributed Power Infrastructure Division, Hervé Tardy, will be delving into pertinent topics in a monthly blog.